Samples available from Wilkerson Corporation
Start testing in your application with a product sample and quickly see the Wilkerson advantage.
K4517N14160D
Digital Pressure Gauge
The K4517N14160D 1.75" digital pressure gauge is designed to handle a variety of industrial and commercial applications, which require air pressure measurement under normal indoor environmental conditions. 
  • Compact Size
  • User-Friendly Design
  • Remains 'On' for 5 minutes before returning to Shut Off/Sleep Mode
The unit can be field convertible to display PSI, bar, Mpa, kg/cm² units of measure and is accurate to within 1% of full scale.
Easy Set-Up and Testing!
Register today!
Digital Pressure Gauge from Wilkerson Corporation
Please Note: Offer only valid in the USA
Order Your Sample Today
Please complete the form below.
by e-mail, post and text. I will be able to unsubscribe at any time.
http://www.parker.com/privacy-policy

© 2020 Wilkerson Corporation