Wind turbine filtration systems, filter elements, particle detectors, and related equipment
Wind turbine filtration systems, filter elements, particle detectors, and related equipment
Diagnostic solutions
icountLaserCM30
Particle contamination monitor
  • Short testing time of under 90 seconds
  • Multi-standard ISO 4406, NAS 1638, AS4059, and GOST cleanliness reporting
  • Integral thermal printer for improved data recording
icountLaserCM30
iCountPD
Inline Particle Monitor
  • Highly compact, permanently mounted laser detection particle monitor provides continuous monitoring of contamination in hydraulic and fluid circuits
  • Early warning LED or digital display indicators for low, medium, and high contamination levels
  • Capable of communicating results in ISO 4406, AS 4059, or NAS 1638
iCountPD
Therapeutic solutions
AFS Auxiliary Filtration System
Hydraulic or gear fluid portable filtration system
  • Ideal way to prefilter and transfer fluids
  • High-capacity ModuFlow™ Plus filter for long element life and optimum filtration
  • Built-in icountPD® Particle Detector for independent fluid monitoring
AFS Auxiliary Filtration System
Preventive solutions
Par<>Fit Filter Elements
Competitive interchange for GE 1.XMW gearbox element replacement
  • Next-generation, proprietary microglass media
  • High filtration efficiency rated at 10 µm(c) per ISO 16889: Beta >1000 (>99.9%)
  • Industry-leading dirt holding capacity and the lowest pressure drop
Par<>Fit Filter Elements
Made in USA
Desiccant Breathers
Defend against moisture and particulate contamination
  • Wide selection of breather designs and desiccant types
  • For use with reservoirs, gearboxes, transformers, mobile equipment, and other applications
  • Reservoirs open to atmosphere are subject to an array of ambient conditions and require clean air on demand
Desiccant Breathers
Wind Filtration | Wind turbine filtration systems, filter elements, particle detectors, and related equipment
Click here for more Parker wind power solutions including bladder accumulators
Parker Hannifin Corporation
6035 Parkland Blvd
Cleveland, OH 44124
© 2022 Parker Hannifin Corporation