Work Truck Week is North America's Largest Work Truck Event & Parker will be there!
Produced annually by NTEA – The Association for the Work Truck Industry, Work Truck Week is your once-a-year
chance to see all of the newest commercial vehicle products, choose from a broad range of industry-focused education, and gain access to engineering representatives from hundreds of exhibiting companies. Connect with thousands of industry professionals, find answers to technical issues, and engage peers at special events and receptions.

Register for a free expo pass using promo code: WT392

Stop by booth #3611
and talk to one of our application experts!
You're Invited
Join us in the Serpentine Lobby on Wednesday, March 6th from 5-7PM for hors d’oeuvres and beverages. Parker product specialists will be available to address any questions you may have during this hospitality event. We look forward to seeing you there!
Featured Products
Parker’s GVM Series, available in three frame sizes (142, 210, and 310 mm) with multiple magnetic stack lengths, includes a patented integral cooling design. This innovative design reduces package size without compromising power and torque.

Parker’s Cast Iron Motor PGM620 Series fixed displacement gear motor offers high performance and high power density due to its two-piece cast iron construction.

Series BV06 individually are 2 or 3 position, 4-way, solenoid operated directional control valves. They provide a spool valve that can be used either individually or in multiple spool banks.

PHD 28 Programmable Display Board
Parker's PHD display family are rugged, general purpose displays offering full color, touch capable screen with built in CAN and I/O. The PHD displays offer a robust design to withstand the conditions found on today’s mobile, off-road equipment.

281 Series PTO
Chelsea's 281 Series is a hydraulically shifted hot shift PTO designed for automatic transmissions with a 10-bolt aperture, commonly found on Allison and CAT transmissions. The 281 Series is an evolution of the top-selling 280 Series PTO, designed to reduce damaging vibrational effects caused by today's and future transmissions.  

The EHP Electro-Hydraulic Pump are designed for hybrid electric and all electric mobile applications. Configured ePumps consist of an electric motor directly couple to a hydraulic pump (EHP), controlled by a high-performance hardened drive. 

The Helac L10 Series is the smallest and most compact helical rotary actuator. Ideal for applications where space is a premium, the ultra-compact L10 Series features extremely high thrust capacity and high shock resistance with 180° or 360° rotation.

Viking Xtreme is a harsh industrial inline valve. It is a solenoid air piloted & air piloted valve with bar manifold options and mobile rated coils. Salt spray & vibration resistant. Temp -40F to 140F, pressure Vac. to 232 PSIG. Port sizes: 1/8 to 1/2.
Follow Us
Learn from our experts today.
See you at the expo!

Parker Hannifin Corporation
6036 Parkland Blvd.
Cleveland, OH USA 44124
Ph: +1-800-272-7537

©Parker Hannifin 2022