Secure, Leak-Free Refrigerant Connections in Seconds with No Flame 
Hermetically Sealed Packaging for Debris-Free Installation

Jaws Available for Most Professional Crimping Tools, Large and Compact
Get a free ZoomLock MAX demo
Learn how easy it is to switch to ZoomLock MAX
Changing the way you connect refrigerant lines!
HVACR pros know that time is money. ZoomLock MAX refrigerant press fittings eliminate brazing, flames, fire spotters, or risks from installing traditional HVACR fittings. ZoomLock MAX has a 15-year warranty and offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.

ZoomLock MAX refrigerant press fittings are ideal for Residential AC, HP, Mini-split, and Refrigeration installations. 

ZoomLock MAX. Helping your business win MORE business.™
ZoomLock. The Name You Know—The Brand You TRUST.
WARNING:
ZoomLock MAX fittings can only be connected with jaws/tools designed for use with ZoomLock MAX products. 
Watch ZoomLock MAX compatibility video to ensure you use the correct jaws and fittings
Chris Stephens demonstrates proper ZoomLock MAX prep.
See ZoomLock MAX refrigerant press fittings make copper connections in seconds
See the ZoomLock MAX refrigerant press fittings burst test to 4000 PSI without failure
Can I use press fittings for refrigerant lines? YES. A report from the ASHRAE Research Projects (RP-1808) suggests that press-connect fittings are among the most reliable methods for joining refrigerant pipes.
A complete system with all the sizes and configurations you’ll need
Want another flame-free refrigerant option? ZoomLock PUSH offers a way for contractors to connect refrigerant lines in seconds, boosting efficiency while providing the safety and reliability you expect from Parker.
Parker Hannifin Corporation
Sporlan Division
206 Lange Drive
Washington, MO 63090 USA
© 2022 Parker Hannifin Corporation