Electro-Hydraulic Linear Actuators
Parker's electrohydraulic linear actuators enhance the efficiency and performance of hydraulic systems across various applications, including decentralized applications for off-road vehicles’ attachments. These components store energy as hydraulic fluid, allowing systems to respond quickly to changing demands while reducing the need for constant power supply. Parker's FORCE Command'sTM robust design and advanced technology ensure reliable performance and contribute to energy savings in both on-road and off-road equipment.
Manage Every Aspect
Manage Every Aspect
Strengths and Highlights
  • Brushless DC motor with integrated controller reduces power consumption, extending battery life and productivity
  • Extends at 2.2 in/s and retracts at 4.0 in/s, achieving a 46.8% speed increase for faster task completion 
  • Built to meet military-grade standards, ASTM salt spray specifications, and IP67 rating for reliable performance in harsh conditions
  • Two-piece housing allows versatile stroke lengths (6 to 18 inches) and easy installation with NFPA-compliant mounts
EHA Brochure
Learn about Parker's groundbreaking innovation, FORCE CommandTM, in electro-hydraulic linear actuator (EHA) technology.

Learn the Benefits of Linear Actuators in an Electrified World
Learn the Pro's and Con's between EHAs and EMAs in this Fluid Power Journal article authored by Erik Larson, Parker's Business Development Manager.  
Connect with Us
For questions regarding any of Parker’s Electrification products and capabilities, or to discuss how we can help with your needs, contact us today.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html


©2026 Parker Hannifin Corporation  |  Privacy Policy