Thermal Management
Parker leads the way in thermal management solutions for hybrid and electric on- and off-road equipment, offering innovative products such as coolers, hoses, etc. Our advanced components ensure effective temperature regulation in critical systems, enhancing the reliability and longevity of electric and hybrid powertrains.
Quiet DC Cooler
Parker’s QDC air fluid cooler series with 12/24V DC and up to 850V DC fan drive is optimized for use in the mobile, electrification market and is available in a range of cooling capacity from 1kW to 400kW. The Parker QDC air fluid cooler series provides an advanced cooling solution for the electrified mobile market, offering 2-3 times higher power density than the LDC series. Its integrated inverter controls rotation speed efficiently, minimizing power consumption while ensuring quiet operation for noise-sensitive environments.
Strengths and Highlights
  • Quiet fan and fan motor
  • High power density
  • Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
  • Cooler matrix with low pressure drop and high cooling capacity
  • Easy to maintain and easy to retrofit in many applications
Product Catalog
Learn about the QDC and how it operates within our ePTO solutions.
Electronic Coolant Hose (ECH)
Parker's electronic coolant hose system reduces installation effort, improves flow, and diminishes ambient energy absorption throughout the manufacturer’s circuit. This extends the life of the system and improves overall efficiency.
Manage Every Aspect
Strengths and Highlights
  • Thermoplastic hoses easily handle complex routing
  • Long lengths enable fast connections, reducing installation time
  • They resist corrosion without needing protective coatings
  • More economical in battery coolant applications, lowering ownership costs
  • ECH hoses are lightweight and resistant to vibration, minimizing fatigue and vehicle weight
Push-To-Connect VDA Fittings
Parker’s ECH fittings are push-to-connect VDA fittings that provide full flow with no restriction for minimized pressure drops and foolproof push to connect installation.
Strengths and Highlights
  • Quick-connect design for speedier installations
  • Facilitates unrestricted flow and minimized pressure drops
  • Reduced weight over alternatives
  • Color and material offer maximum UV resistance
ECH and VDA Fittings Product Sheet
Learn more about ECH’s specifications and construction.
Connect with Us
For questions regarding any of Parker’s Electrification products and capabilities, or to discuss how we can help with your needs, contact us today.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html


©2026 Parker Hannifin Corporation  |  Privacy Policy