Electronic Control Systems
As mobile equipment transitions to electric power, the need for intelligent control becomes critical. Simply replacing combustion with electric systems isn’t enough, OEMs must ensure machines are safe, efficient, responsive, and seamlessly coordinated. That’s where Parker’s electronic control ecosystems come in. These solutions not only manage power and movement but also unlock the full potential of electrified systems. From real-time data to smart diagnostics and integrated control architectures, these technologies form the foundation of smarter, more efficient machines supporting productivity, sustainability, and performance in the field.

Whether you’re starting your electrification journey or scaling advanced platforms, Parker’s electronic controls provide the intelligence behind the motion.

IQAN System Solutions

IQAN System Solutions deliver a fully integrated hardware and software platform designed specifically for mobile machinery. Ideal for OEMs looking for a streamlined development path, IQAN offers everything needed to create advanced, safety-compliant control systems—from rugged controllers to flexible displays and diagnostic tools. With the IQANdesign and IQANrun software suite, developers can quickly configure, simulate, and fine-tune applications with minimal learning curve. This platform simplifies complex tasks like I/O management, functional safety, and vehicle networking, making it easier to bring reliable, electrified machines to market faster.

IQAN System Solution

Machine Control Units

For OEMs that prefer flexible software development environments, these machine control solutions allow custom software integration while leveraging proven, rugged control hardware. They support standard programming tools such as C/C++, giving developers the ability to tailor control strategies while maintaining reliable performance in demanding mobile applications. With full access to control logic and communication interfaces, OEMs can implement advanced, application-specific functionality or integrate proprietary code. When paired with configurable display and HMI options, these solutions enable fully customized operator interfaces aligned with unique machine architectures and vehicle requirements.

Machine Control Units

Sensors

In electrified machines, data is everything. Sensors are the front lines of intelligence—capturing real-time feedback on position, pressure, temperature, current, and more. Parker’s broad portfolio of high-performance sensors is built to withstand the toughest conditions, ensuring reliable data for control systems in off-highway and heavy-duty equipment. Integrated with Parker controllers or used independently, these sensors are essential to maximizing energy efficiency, machine uptime, and functional safety in electrified platforms.

  • Provides accurate real-time data for optimal machine performance
  • Built to withstand extreme temperatures, moisture, and vibration
  • Easily connects with control systems for streamlined operation
  • Helps optimize performance and reduce machine downtime
  • Supports various sensing needs, including position, tilt, pressure, and temperature
Sensors

Displays & HMI

In electrified and smart off-road machines, operators need clear, timely information to make confident decisions. Displays are the human interface to your control system delivering critical data on machine status, performance, diagnostics, and alerts in an intuitive format. Parker offers a wide range of rugged, configurable displays engineered for visibility, durability, and seamless integration with vehicle control architectures. From compact operator interfaces to full-featured multi-function displays, these solutions help improve safety, productivity, and ease of operation in demanding environments.

  • Provides clear, real-time visibility into key machine parameters and status
  • Designed for harsh conditions, including shock, vibration, temperature extremes, and moisture
  • Easily integrates with controllers, sensors, and components
  • Supports customizable graphics, layouts, and messaging for OEM branding and operator needs
  • Enhances operator experience, safety, and productivity through intuitive information delivery
Displays and HMI

Input Devices & Accessories

A robust electronic control system depends on more than controllers and sensors: it requires the right input devices and accessory components to ensure reliability, protection, and seamless integration. Parker delivers a comprehensive portfolio of input devices such as joysticks and footpedals; and accessory components, including wiring harnesses, contactors, and other system elements that complete and optimize the electronic architecture. These components are purpose-built for off-road and heavy-duty environments, helping OEMs simplify design, reduce integration risk, and improve long-term durability.

  • Completes the electronic control system with application-ready, compatible components
  • Engineered for off-highway conditions with high resistance to vibration, contaminants, and temperature extremes
  • Simplifies installation and integration with standardized interfaces and system-matched components
  • Helps improve system reliability, serviceability, and overall machine uptime
Input Devices and Accessories

With Curtis Instruments now part of Parker Hannifin, off-highway OEMs gain expanded mobile electrification capabilities. The combined portfolio offers motors, inverters, controllers, power conversion, hydraulics, thermal managements, HMIs, and software designed to work seamlessly together. This streamlines development, minimizes risk, and enables faster time to market for scalable electrified platforms.
Connect with Us
For questions regarding any of Parker’s Electrification products and capabilities, or to discuss how we can help with your needs, contact us today.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html


©2026 Parker Hannifin Corporation  |  Privacy Policy