Electric Motors
Global Vehicle Motor (GVM)
Parker’s GVM Power Series mobile permanent-magnet AC motor (PMAC) meets the difficult requirements of vehicle traction, generator and mobile pump control applications with a high efficiency, power dense and scalable design. Utilizing advanced magnetics, the GVM achieves peak efficiencies not found in other designs, with a patent-pending cooling system that minimizes size and weight while offering a wide performance range. Tested to SAE J1455 standards, the GVM is robust enough for demanding on- and off-road applications. 
Strengths and Highlights
  • Patented integral cooling design
  • Low inertia / highly dynamic performance
  • Provides continuous power output of up to 350 kW ensuring robust performance
  • Achieves shaft speeds of up to 8000 rpm, enabling faster operation and enhanced productivity
  • Operates within a voltage range of 24 to 800 VDC, offering versatility
  • Multiple frame sizes and standard mounting options
  • Complies with SAE J1455 mechanical and environmental standards
SMART Electrification Assistant Tool
Based on your system parameters, determine the correct ePump or eMotor with our Smart Electrification Assistant.
Low Voltage Motor NX8M Series
The NX8M Motor Series is a low voltage, low power motor specifically engineered for electro-hydraulic pump applications. Its easy implementation allows for direct pump assembly without any mounting interface, facilitating seamless integration. This cost-effective solution is ideal for both on and off-road vehicles, providing high torque density and efficiency. Performance can be further optimized through optional water or oil cooling with cold plates as an option.
Manage Every Aspect
Strengths and Highlights
  • Easy mechanical mounting with fixing locations on all 4 sides
  • Membrane breather vent to minimise internal condensation
  • Direct SAE A, ISO 3019/2 pump mounting interface (SAE B shaft available on request)
  • Wet spline coupling option for maintenance free Electro Hydraulic Pumps (EHP)
  • Natural convection cooling; cold plates in option
  • Oil immersion capability
Frameless Motors
Parker’s frameless motors deliver precise motion and high dynamic performance in compact, lightweight designs. They enable seamless integration into mechanical systems, maximizing performance within size constraints and providing a more reliable solution than traditional methods. 
Manage Every Aspect
Strengths and Highlights
  • Zero mechanical connections
  • Stiffer, more responsive system
  • Reduced maintenance
  • Smaller envelope allows for installation in tight spaces
  • 6 frame sizes with multiple stack lengths and winding selections
  • Achieve enhanced performance with rated torques up to 26 Nm and shaft speeds of up to 8000 rpm
Connect with Us
For questions regarding any of Parker’s Electrification products and capabilities, or to discuss how we can help with your needs, contact us today.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html


©2026 Parker Hannifin Corporation  |  Privacy Policy