Mobile Motor Controllers
Parkers wide range of AC and DC motor speed controllers, and the large-scale SMART electrification platform provides a comprehensive range of advanced motor control solutions for e-traction, hydraulic e-pump, ePTO and other work functions. 

These AC inverters and DC motor controllers are designed to be used in a wide range of mobile machinery and on-highway vehicles, and models are available to control most types of electric motor technologies.  

Mobile Inverters models supporting 3-phase AC motors, Induction, PMAC and PMaSynRM are available in both Low Voltage and High Voltage ranges. Low voltage mobile DC motor speed controller models address DC motor technologies including Series, Sep-Ex, and DCPM motors.

All models deliver maximum efficiency and performance, and offer OEMs market leading flexibility, reliability and safety.
Strengths and Highlights
  • Meets the highest safety standards, making it suitable for critical automotive applications
  • Maintains performance in demanding environments, reducing thermal stress and extending inverter lifespan
  • Built to withstand harsh conditions, ensuring reliable operation in challenging environments
  • SAE J1939 CAN and CAN Open compatibility
Low Voltage
Parker’s low voltage inverter delivers reliable, high-performance power conversion in a rugged, compact package. It is designed to meet the needs of OEMs electrifying off-road and on-road equipment. Proven field durability with multiple voltage and power levels, creates an ideal solution for a wide range of applications—from construction and agriculture to material handling and commercial transport.
High Voltage
Parker’s Generation 2 Inverter platform represents the right step forward for mobile vehicle electrification. The GVI GEN 2 Series – available in 125 kW and 250 kW variants – are engineered for higher performance and efficiency. Ease of integration enables flexibility across a wide range of battery electric and hybrid mobile machines. This second-generation design features quick connect capability and single sided interface, making it convenient to design and install into space-constrained vehicle platforms. Its increased performance and system efficiency help OEMs lower total system costs, while maximizing vehicle range and productivity.

SMART Electrification Assistant Tool
Based on your system parameters, determine the correct ePump or eMotor with our Smart Electrification Assistant.
Connect with Us
For questions regarding any of Parker’s Electrification products and capabilities, or to discuss how we can help with your needs, contact us today.
View our privacy policy at: https://www.parker.com/us/en/privacy-policies.html
©2026 Parker Hannifin Corporation  |  Privacy Policy